WBP_NS751W_PRODIMAGE
WBP_NS751W_PRODIMAGE
WBP_NS751W_front_PRODIMAGE
WBP_NS751W_back_PRODIMAGE
+1
WBP_NS751W_side-L_PRODIMAGE

Plates, 1-Gang, Mid Sized, With F Connector, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NS751W

Plates, 1-Gang, Mid Sized, With F Connector, White

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Mid Sized

Product details

General

Application
CATV
Color
White
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) F-Coax Connector
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Size
Midsize
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice & CATV
UPC
883778501593

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25
Pallet Quantity
7000