WBP_NS790W_PRODIMAGE
WBP_NS790W_PRODIMAGE

Plate Frame with 1) Cat 5e Jack, 1) 6- Position 4-Conductor Jack and 1) F Coax, White

Brand:

Hubbell Premise Wiring

Catalog ID:

NS790W

Plate Frame with 1) Cat 5e Jack, 1) 6- Position 4-Conductor Jack and 1) F Coax, White

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Standard Product

Product details

General

Application
Communications/CATV
Color
White
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
1) F-Coax Connector, 1) Cat5e, 1) 6-Position 4-Conductor
Material
Nylon
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Premise Wiring
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Voice & CATV
UPC
883778503405

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female and 110 IDC
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10