WBP_TPF1OW_PRODIMAGE
WBP_TPF1OW_PRODIMAGE
WBP_TPF1OW_app2_PRODIMAGE
WBP_TPF1OW_app-2_PRODIMAGE
+3
WBP_TPF1OW_app_PRODIMAGE

Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

TPF1OW

Phone/Data/Multimedia Faceplate, Secure-IT Wallplate, Tamper-Resistant, 1-Gang, 4-Port, Light Almond/Office White

  • The Sliding Cover Provides Protection and Longer Life
  • Staggered, Angled Openings Provide Proper Cable Exit and Bend Radius
  • Multiple Methods to Secure Cover: Screw, Latch or Both

Locking Plate

Product details

General

Application
Secure Connections in High Traffic Areas
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA
EU RoHS Indicator
Yes
Item Type
SecureIT Face Plate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
NEMA 1-Gang Opening
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Type
Security
UPC
662620850771

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
40