WBP_NS748W_PRODIMAGE
WBP_NS748W_PRODIMAGE

Plates, 1-Gang, With F Connector, Jack, 6-Position 6-Conductor, Screw Terminal, White

Brand:

Hubbell Premise Wiring

Catalog ID:

NS748W

Plates, 1-Gang, With F Connector, Jack, 6-Position 6-Conductor, Screw Terminal, White

Standard Product

Product details

General

Application
  • Communications
Color
  • White
Contact
Phosphor Bronze
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
6-Position 6-Conductor Jack, 1) F-Coax Connector
Material
Nylon
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Premise Wiring
Size
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
  • Voice & CATV
  • Voice & CATV
UPC
883778501647

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
3600