WBP_MCCCWS19HD_PRODIMAGE
WBP_MCCCWS19HD_PRODIMAGE

Rack, Cabinet Components, Equipment Shelf, Heavy Duty, Black, 7" H x 19" W x 20" D

Brand:

Hubbell Premise Wiring

Catalog ID:

MCCCWS19HD

Rack, Cabinet Components, Equipment Shelf, Heavy Duty, Black, 7" H x 19" W x 20" D

  • Shelving provides additional space for many sizes of equipment
  • Works great on relay rack or inside of cabinet
  • Heavy weight rating for demanding applications

Shelf

Product details

General

Application
Heavy Duty
EU RoHS Indicator
Yes
Item Type
Equipment Shelf
Material
Steel, Cold Rolled
OEM Brand Name
Hubbell Premise Wiring
Type
Shelves
UPC
662620830582

Dimensions

Thickness
0.0625

Certifications And Compliance

Industry Standard(s)
EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity
1

Resources and downloads