WBP_STRAY12F_PRODIMAGE
WBP_STRAY12F_PRODIMAGE
Discontinued

OPTIchannel Splice Tray, 7", 12-Fiber, Mechanical

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

STRAY12M

OPTIchannel Splice Tray, 7", 12-Fiber, Mechanical

12 Splice Capacity

Product details

General

Compatibility
FCR, FTR, FCW, FSS, FTU4SP Series
EU RoHS Indicator
Yes
Item Type
Mechanical Splice
Material - Mounting Hardware
Stud or Wire Tie
Type
Splice Trays
UPC
662620805412

Dimensions

Thickness
0.03

Conductor Related

Cable Entry
Left or Right

Logistics

Carton Quantity
25