WBP_HPW84RR19_PRODIMAGE
WBP_HPW84RR19_PRODIMAGE

NEXTFRAME Equipment Rack, 89.7" H x 19" W, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HPW90RR19

NEXTFRAME Equipment Rack, 89.7" H x 19" W, Black

  • Each rack unit numbered
  • Universal mounting hole pattern allows for many types of vertical cable managers

Unit Identifiers

Product details

General

Application
Equipment Relay Rack
Color
Black
EU RoHS Indicator
Yes
Item Type
Equipment Rack
Material
Aluminum
Material - Mounting Hardware
48U
OEM Brand Name
Hubbell Premise Wiring
UPC
662620820460

Dimensions

Depth
14.75 in
Thickness
0.14
Width
20.25 in

Certifications And Compliance

Industry Standard(s)
  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Resources and downloads