WBP_BRMCCMB19X7X4_PRODIMAGE
WBP_BRMCCMB19X7X4_PRODIMAGE
Discontinued

Cable Management Hardware, Wall Mount Bracket, Tide Hinged, 7" H x 4" D

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BRMCCMB19X7X4

Cable Management Hardware, Wall Mount Bracket, Tide Hinged, 7" H x 4" D

Bracket

Product details

General

Application
Side Hinge Bracket
EU RoHS Indicator
Yes
Item Type
Standard Series
Material
Steel, Cold Rolled
Type
Bracket, Side Hinged
UPC
662620085005

Certifications And Compliance

Industry Standard(s)
EIA/ECA-310-E Universal Mounting Pattern