WBP_MCCPSHLF_PRODIMAGE
WBP_MCCPSHLF_PRODIMAGE

Cabinet Accessories, Fixed Shelf, Perforated, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

MCCPSHLF

Cabinet Accessories, Fixed Shelf, Perforated, Black

Perforated, Fixed

Product details

General

Application
Full Size Cabinet Accessory
EU RoHS Indicator
Yes
Item Type
Cabinet Accessory
Material
Steel, Cold Rolled
OEM Brand Name
Hubbell Premise Wiring
Type
Shelves
UPC
662620801209

Dimensions

Thickness
0.0781
Width
21.7 in

Logistics

Carton Quantity
1

Resources and downloads