WBP_HQKWD48W_PRODIMAGE
WBP_HQKWD48W_PRODIMAGE

Cabinet Components, QUADCAB Window Door, 4' Height, White

Brand:

Hubbell Premise Wiring

Catalog ID:

HQKWD48W

Cabinet Components, QUADCAB Window Door, 4' Height, White

Window Door

Product details

General

Application
QUADCAB Accessories
EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
Material
Steel, Cold Rolled
Material - Mounting Hardware
Standard
OEM Brand Name
Hubbell Premise Wiring
Type
Front Doors
UPC
662620845715

Dimensions

Thickness
0.05
Width
24.2 in

Resources and downloads