text.skipToContent text.skipToNavigation

REKH

By Hubbell Premise Wiring 

Catalog ID: REKH

By Hubbell Premise Wiring
Catalog ID:  REKH
Cabinet Hardware, Padlock Hasp Kit for Wall Mount Cabinets

Padlock Kit

Add to List

More Options

Where to Buy

Product Details

General

Application REBOX® Enclosure Accessories
EU RoHS Indicator Yes
Item Type Wall Mounted Enclosures
Material Composite
OEM Brand Name Hubbell Premise Wiring
Type Padlock Kit
UPC 662620815572

Dimensions

Width 1.7 in

Resources and Downloads

Specifications