WBP_IR321PS_PRODIMAGE
WBP_IR321PS_PRODIMAGE
WBP_IR321PS_front_PRODIMAGE
WBP_IR321PS_front_Open_PRODIMAGE
WBP_IR321PS_Open_PRODIMAGE

Industrial REBOX®, NEMA 4X, 36"H x 24"W x 12"D, Stainless Steel

Brand:

Hubbell Premise Wiring

Catalog ID:

IR321PS

Industrial REBOX®, NEMA 4X, 36"H x 24"W x 12"D, Stainless Steel

Preconfigured

Product details

General

Application
Network Housing
Color
Stainless
Construction Material - Main
Steel
Material
Stainless Steel
Sub Brand
Industrial REBOX®
Type
Heavy Duty
UPC
662620656694

Dimensions

Cubic Capacity
10368 cu.in
Depth
12 in
Height
36 in
Width
24 in

Certifications And Compliance

Industry Standard(s)
UL 508A, NEMA 4X

Logistics

Carton Quantity
1

Resources and downloads