WBP_HSQ24S_PRODIMAGE
WBP_HSQ24S_PRODIMAGE
WBP_HSQ36_app_PRODIMAGE
WBP_HSQ24_App_PRODIMAGE
+2
WBP_HSQ3626_knockouts_PRODIMAGE

Cabinet Components, QUADCAB 24" H x 36" D, Solid Door, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HSQ24S36

Cabinet Components, QUADCAB 24" H x 36" D, Solid Door, Black

Solid Door

Product details

General

EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Standard
OEM Brand Name
Hubbell Premise Wiring
Type
Solid Door
UPC
662620853444

Dimensions

Cubic Capacity
20908.8 cu.in
Depth
36
Height
24 in
Thickness
0.0781
Width
24.2 in

Certifications And Compliance

Industry Standard(s)
EIA/ECA-310-E Universal Mounting Pattern