HUBBELL
WBP_HSQ24S_PRODIMAGE
WBP_HSQ24S_PRODIMAGE
WBP_HSQ36_app_PRODIMAGE
WBP_HSQ24_App_PRODIMAGE
+2
WBP_HSQ3626_knockouts_PRODIMAGE

Cabinet Components, QUADCAB 24" H x 36" D, Solid Door, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HSQ24S36

Cabinet Components, QUADCAB 24" H x 36" D, Solid Door, Black

Solid Door

Product details

General

Catalog Number

HSQ24S36

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Solid Door

UPC

662620853444

Dimensions

Cubic Capacity

20908.8 cu.in

Depth

36

Height

24 in

Thickness

0.0781

Width

24.2 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern