WBP_HSQ24S_PRODIMAGE
WBP_HSQ24S_PRODIMAGE
WBP_HSQ36_app_PRODIMAGE
WBP_HSQ3626_knockouts_PRODIMAGE
+2
WBP_HSQ24_App_PRODIMAGE

Cabinet Components, QUADCAB 24" H x 36" D, Solid Door, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HSQ24S36

Cabinet Components, QUADCAB 24" H x 36" D, Solid Door, Black

Solid Door

Product details

General

EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Standard
Type
Solid Door
UPC
662620853444

Dimensions

Cubic Capacity
20908.8 cu.in
Depth
36
Height
24 in
Thickness
0.0781
Width
24.2 in

Certifications And Compliance

Industry Standard(s)
EIA/ECA-310-E Universal Mounting Pattern