text.skipToContent text.skipToNavigation

HSQ48S

by multiple brands 

Catalog ID: HSQ48S

Cabinet Components, QUADCAB 48" H x 20" D, Solid Door, Black

Solid Door

Product Details

General

EU RoHS Indicator Yes
Item Type Wall Mounted Enclosures
Material - Mounting Hardware Standard
Type Solid Door
UPC 662620853246

Dimensions

Cubic Capacity 27168 cu.in
Depth 20
Height 48 in
Thickness 0.0781
Width 28.3 in

Certifications and Compliance

Industry Standard(s) EIA/ECA-310-E Universal Mounting Pattern