WBP_HSQ48S_PRODIMAGE
WBP_HSQ48S_PRODIMAGE

Cabinet Components, QUADCAB 48" H x 36" D, Solid Door, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HSQ48S36

Cabinet Components, QUADCAB 48" H x 36" D, Solid Door, Black

Solid Door

Product details

General

EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Standard
Type
Solid Door
UPC
662620853482

Dimensions

Cubic Capacity
46310.4 cu.in
Depth
36
Height
48 in
Thickness
0.0781
Width
26.8 in

Certifications And Compliance

Industry Standard(s)
EIA/ECA-310-E Universal Mounting Pattern