WBP_IDF42_PRODIMAGE
WBP_IDF42_PRODIMAGE

REBOX® Commercial Cabinet, 42" H x 24.2" W x 10" D, Light Gray, Unloaded

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IDF42

REBOX® Commercial Cabinet, 42" H x 24.2" W x 10" D, Light Gray, Unloaded

6-Unit

Product details

General

EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Standard
Type
User-Configurable
UPC
662620827995

Dimensions

Cubic Capacity
11424 cu.in
Depth
10
Height
42 in
Thickness
0.0625
Width
27.2 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
1