WBP_IDF24_PRODIMAGE
WBP_IDF24_PRODIMAGE

REBOX® Commercial Cabinet, 24" H x 24.2" W x 10" D, Light Gray, Unloaded

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IDF24

REBOX® Commercial Cabinet, 24" H x 24.2" W x 10" D, Light Gray, Unloaded

IDF

Product details

General

EU RoHS Indicator
Yes
Item Type
User Configured
Material - Mounting Hardware
Standard
Type
User-Configurable
UPC
662620827971

Dimensions

Cubic Capacity
5808 cu.in
Depth
10
Height
24 in
Width
24.2 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
1