text.skipToContent text.skipToNavigation

CommandPLUS Dispatch Console - 4 Channel

by GAI-Tronics 

Catalog ID: ICP9004A

The CommandPLUS Radio Dispatch Consoles are capable of controlling up to 12 conventional base radios. The CommandPLUS is a compact, feature rich console capable of supporting multiple dispatcher locations.

  • Available in 4 Channel Control
  • 4 Channel Expansion Kits Support System Growth
  • Accommodates 10 Consoles per System
  • Supports Tone, DC and E&M Control Types
  • Stack Paging
  • One-Button Paging
  • Multi-Channel Sequential Group Paging
  • Multiple Alert Tones (4)
  • Alert Page
  • Multi-Channel Radio Patch
  • Paging Encoder for Individual or Group Paging
  • DTMF Decode for Automatic Number Identification
  • Full-Duplex Telephone Interface Capability
  • Select Channel Volume Control
  • Programmable Channel Buttons
  • Adjustable Alert and Paging Tones
  • Added Program Security
  • Enhanced Multi-Tasking Operation
  • Supports Headset, Gooseneck Mic, Desk Mic and Footswitch
  • Easy to use Windows® based Programming Application
  • Audio Output to Logging Voice Recorder
  • MDC1200 Option

Product Details

General

Application
  • Police, Fire, Ambulance, Mobile Command Centers
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety
Color Black
Signal Type Analog
Type Consoles

Dimensions

Height 9.5 in
Length 13.5 in
Weight 18 lb
Width 14.5 in

Electrical Ratings

Signal 600 Ohm
Voltage Rating Description 12-15 VDC

Certifications and Compliance

Certified Listed UL/CSA/FCC

Resources/Downloads