WBP_NSOBOX14DL_PRODIMAGE
WBP_NSOBOX14DL_PRODIMAGE
Discontinued

Cabinets, Net Select, Hinged Door Only, With Latch and Vent

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSOBOX14DL

Cabinets, Net Select, Hinged Door Only, With Latch and Vent

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

Product details

General

EU RoHS Indicator
Yes
Item Type
Small Network Enclosure
Size
14"
Type
Vented Door
UPC
883778504440

Dimensions

Thickness
0.0781

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed