text.skipToContent text.skipToNavigation

NSOBOX28DL

By multiple brands 

Catalog ID: NSOBOX28DL

By Hubbell Wiring Device-Kellems
Catalog ID:  NSOBOX28DL
Cabinets, Net Select, Hinged Door Only, With 2) Latches and Vent
  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Yes
Item Type Small Network Enclosure
Size 28"
Type Vented Door
UPC 883778504457

Dimensions

Thickness 0.0781

Certifications and Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed

Resources and Downloads