WBP_NSOBOX28DL_PRODIMAGE
WBP_NSOBOX28DL_PRODIMAGE
Discontinued

Cabinets, Net Select, Hinged Door Only, With 2) Latches and Vent

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSOBOX28DL

Cabinets, Net Select, Hinged Door Only, With 2) Latches and Vent

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

Product details

General

EU RoHS Indicator
Yes
Item Type
Small Network Enclosure
Size
28"
Type
Vented Door
UPC
883778504457

Dimensions

Thickness
0.0781

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed