WBP_NSOBOX28C_PRODIMAGE
WBP_NSOBOX28C_PRODIMAGE
Discontinued

Wiring Device Kellems, NetSelect, Cabinet, Panel Cover Only, 28" Height

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSOBOX28C

Wiring Device Kellems, NetSelect, Cabinet, Panel Cover Only, 28" Height

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

Product details

General

EU RoHS Indicator
Yes
Item Type
Small Network Enclosure
Size
28"
Type
Panel Cover
UPC
883778503214

Dimensions

Thickness
0.0781
Width
16.2 in

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity
6