HUBBELL
netSELECT Cabinet, 48" H, With Hinged Door, White
Image of NSOBOX48 netSELECT Cabinet, 48" H, With Hinged Door, White
Discontinued

netSELECT Cabinet, 48" H, With Hinged Door, White

Brand: Bryant

Catalog ID: NSOBOX48

netSELECT Cabinet, 48" H, With Hinged Door, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX48

Color

EU RoHS Indicator

Yes

Item Type

Size

48"

Specifications

  • Depth - 4.07” (103)
  • Finish - White, powder coat
  • Height - 48.94” (1243)
  • Material - 20-18 gauge steel
  • No. of Module - 21
  • Width - 14.94” (379)

Type

Network Enclosures

UPC

883778500404

Dimensions

Size

48"

Thickness

0.0781

Width

17.1 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed