HUBBELL
WBP_NSOBX10_PRODIMAGE
WBP_NSOBX10_PRODIMAGE
WBP_NSOBX10_open_PRODIMAGE
WBP_NSOBX10_open-2_PRODIMAGE
WBP_NSOBX10_open-1_PRODIMAGE
Discontinued

netSELECT Cabinet, 10" H, With Hinged Door, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSOBX10

netSELECT Cabinet, 10" H, With Hinged Door, White

Standard Product

Product details

General

Catalog Number

NSOBX10

Color

EU RoHS Indicator

Yes

Item Type

Small Network Enclosure

Size

10"

Specifications

  • Depth - 4.08” (104)
  • Finish - White, powder coat
  • Height - 11.55” (293)
  • Material - 20-18 gauge steel
  • No. of Module - 3
  • Width - 15.65” (398)

Type

Network Enclosures

UPC

883778503689

Dimensions

Thickness

0.0781

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

4