WBP_NSOBXP42D_PRODIMAGE
WBP_NSOBXP42D_PRODIMAGE
WBP_NSOBXP42D_open_PRODIMAGE

netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSOBXP42D

netSELECT Cabinet, 42" H, Vented Door with Latch and Provision for Lock

Non-Metallic Door Only

Product details

General

Application
Wall Mount Network Enclosures
Application - For Use On
NSOBXP42B
Color
White
Construction Material - Main
High-Impact Thermoplastic
EU RoHS Indicator
Contact Manufacturer
Finish Type
Satin
Series
NSO
Size
45.1 x 17.5 x 0.4
Style
Non-Metallic
Sub Brand
Cabinet Accessories
Type
NetSelect
UPC
883778506635

Dimensions

Cubic Capacity
294 cu.in
Depth
0.4 in
Height
42 in
Width
17.5 in

Certifications And Compliance

Industry Standard(s)
UL 1863

Logistics

Carton Quantity
1
Pallet Quantity
68