WBP_NSOBOX28_PRODIMAGE
WBP_NSOBOX28_PRODIMAGE
WBP_NSOBOX28_open-3_PRODIMAGE
WBP_NSOBOX28_Loaded-1_PRODIMAGE
+3
WBP_NSOBOX28_Open_PRODIMAGE
Discontinued

netSELECT Cabinet, 28" H, With Hinged Door, White

Brand:

Hubbell Premise Wiring

Catalog ID:

NSOBOX28

NetSELECT Cabinet, 28" H, With Hinged Door, White.

Standard Product

Product details

General

Color
EU RoHS Indicator
Yes
Item Type
Small Network Enclosure
Size
28"
Type
Network Enclosures
UPC
883778500275

Dimensions

Thickness
0.0781
Width
16.8 in

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity
2

Resources and downloads