WBP_NSOMTM24_PRODIMAGE
WBP_NSOMTM24_PRODIMAGE
Discontinued

Net Select, Module, Multi Pair, Patchable Cord, Multi Mode

Brand:

Hubbell Premise Wiring

Catalog ID:

NSOMTM24

Net Select, Module, Multi Pair, Patchable Cord, Multi Mode

Standard Product

Product details

General

Application
Telephone
Contact
Phosphor Bronze
Enclosure Type
Integral
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Patchable Telcom Multip
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Premise Wiring
Style
Telecom
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Telecom
UPC
883778500411

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-In
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity
10