WBP_NSOTVDM6_PRODIMAGE
WBP_NSOTVDM6_PRODIMAGE

Net Select, Module, Combo, Telephone/Video, 6-Port

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSOTVM6

Net Select, Module, Combo, Telephone/Video, 6-Port

  • Meets FCC Part 68 standard
  • All data and phone modules 568A wired
  • Made of High impact plastic resistant material

Standard Product

Product details

General

Application
Combination
Contact
Phosphor Bronze
Enclosure Type
Integral
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
6-Port Telephone/Video
Material - Mounting Hardware
Screw Mounting
Style
Combination
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Combination
UPC
883778503931

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Plug-In
Contact Resistance
Per TIA
Insertion Loss
Per TIA

Certifications And Compliance

Industry Standard(s)
  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity
10