gai-tronics-vr-grey-1-button
gai-tronics-vr-grey-1-button

VR Help Point (SMART analogue), 1 button (faceplate only)

Brand:

GAI-Tronics

Catalog ID:

228-02-2001-901

The VR Help Point family of telephones is fully electronic, vandal and weather resistant. It provides hands-free loudspeaking communications for any public area.

Product details

General

CE Compliant
Yes
Color
Silver
Connectivity Options
SMART Analogue
Mount location
Flush-Mount & Surface-Mount
Output Level Ringer
75 dBA @ 2 ft.
Signal Type
Analog
Storage Temperature Range
-40° C to +70° C
Type
One-Button
Weather Rating
IP65

Dimensions

Dimensions
1.9 in x 7.1 in x 13.9 in
Height
13.9 in
Length
1.9 in
Weight
4.4 lb
Width
7.1 in

Electrical Ratings

Signal
Phone Line

Certifications And Compliance

CE Compliant
Yes