SKU-GTC-PHP-2
SKU-GTC-PHP-2
SKU-GTC-PHP-1
Network-Rail

PHP400 Help Point (SMART analogue), white, 2 button, no induction loop (telephone line powered)

Brand:

GAI-Tronics

Catalog ID:

228-02-6232-90W

The<B> PHP400 Help Point</B> is a rugged, public access handsfree telephone housed in a white enclosure. The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. The design of the unit takes into consideration the requirements of The Equality Act 2010 (EA).The unit provides basic telephone functions and can be connected to any standard two-wire telephone line, including FXS ports, analogue PABX lines and PSTN. Self Monitoring And Reporting Telephone can be integrated with GAI-TRONICS’ TMA monitoring and maintenance software. SMART gives advanced features including remote programming, fault monitoring and call logging.

  • Large, vandal resistant metal buttons, palm operable
  • Raised text button legends with Braille
  • Audio-visual ring indication
  • Emergency override
  • Hands-free Operation
  • Local PA
  • Robust and weather resistant - IP55
  • 2 button auto-dial option with remote programming
  • Suitable for pole mounting to a single PSTN post or surface mounting, simple installation
  • 400 mm diameter
  • NETWORK RAIL Approved

Product details

General

Application
Public Areas
CE Compliant
Yes
Color
White
Connectivity Options
SMART Analogue
Mount location
Pole mounting (PSTN) or Surface mounting
Operating Temperature
-20° C to +60° C
Power
Telephone Line Powered
Storage Temperature Range
-40° C to +70° C
Type
2 Button
Weather Resistant
Yes

Certifications And Compliance

CE Compliant
Yes
Compliance
IP55