SKU-GTC-PHP-3
SKU-GTC-PHP-3
Network-Rail

PHP400 Help Point (VoIP), white, 1 button, induction loop (requires 48 VDC)

Brand:

GAI-Tronics

Catalog ID:

122-02-0011-11W

The <B>PHP400 Help Point </B>is a rugged, public access handsfree telephone housed in a white enclosure. The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. The design of the unit takes into consideration the requirements of The Equality Act 2010 (EA). VoIP-SIP telephones support Power over Ethernet (PoE) to combine power and connection to LAN or WAN. GAI-TRONICS' voIP-SIP phones offer a wealth of additional features including real-time reporting via SNMP, and can be configured by web browser.

Product details

General

Application
Public Areas
CE Compliant
Yes
Color
White
Connectivity Options
VoIP
Mount location
Pole mounting (PSTN) or Surface mounting
Operating Temperature
-20 °C to +60 °C
Storage Temperature Range
-40° C to +70° C
Type
1 Button
Weather Resistant
Yes

Certifications And Compliance

CE Compliant
Yes