text.skipToContent text.skipToNavigation

RED ALERT® VoIP Emergency Telephones, Retrofit Series - Code Blue; Model 397-700CB

by GAI-Tronics 

Catalog ID: 397-700CB

GAI-TRONICS’ RED ALERT® Emergency VoIP Flush-Mount Telephones are designed to provide direct point-to-point communications between personnel throughout a facility over an existing internet protocol LAN. The Models 397-700CB and 398-702CB provide a plug-and-play upgrade to an existing Code Blue 6-hole telephone location with available Cat5E/6 cabling. The VoIP telephones are intended for connection to a 10/100 BaseT Ethernet and operate using power-over-Ethernet or an alternative power source. The VoIP telephone features real-time alarm reporting that enables system supervisors to monitor the phone’s activity and address callers needs or maintenance issues immediately.

Product Details

General

Color Silver
Connectivity Options VoIP
Mount location Flush-Mount
Output Level Speaker 87 dB @ 1 M
Signal Type VoIP - SIP
Type
  • Retrofit Emergency Telephones
  • HELP Button
Weather Rating Type 3R

Dimensions

Dimensions 2.48 in x 8.5 in x 11.75 in
Height 11.75 in
Length 2.48 in
Weight 7.2 lb
Width 8.5 in

Electrical Ratings

Signal Ethernet
Voltage Rating Description 24-48 VDC or PoE

Certifications and Compliance

Certified Listed UL/CSA, FCC, IC

Resources/Downloads