text.skipToContent text.skipToNavigation

Pole Mounting Kit (for Model 238-001FS)

by GAI-Tronics 

Catalog ID: 231-001FS

GAI-TRONICS' Pole Mount brackets provide a suitable mounting surface for a variety of pole shapes. The universal bands are capable of securing the bracket to poles that are between 2.5 inches and 15 inches in diameter.

Product Details

General

Color Black
Finish Type Powder Coat
Material 14-gauge Cold-Rolled Steel

Resources/Downloads

Installation/Instruction Manual (IOM)