text.skipToContent text.skipToNavigation

Commander (GSM), 0 button, (Euro Plug), CE Marked

by GAI-Tronics 

Catalog ID: 231-02-0010-212

The Commander family of telephones are tough, weather resistant units built to withstand abuse and environmental extremes; moulded in glass filled polyester to prevent rust and corrosion. It is simple to install with fixings concealed from view giving increased security from vandalism. Designed for indoor or outdoor use, the GSM Commander offers wireless communications to provide a completely stand-alone telephone installation. The GSM phone greatly reduces installations costs by eliminating running wires. The battery and GSM terminal are housed inside the unit to provide a complete rugged telephone.

Product Details

General

CE Compliant CE Marked
Color Yellow
Connectivity Options GSM
Mount location Surface-Mount & Desk Mounting
Type
  • 0 Button
  • Weatherproof & Vandal Resistant Telephones

Certifications and Compliance

CE Compliant CE Marked

Resources/Downloads