text.skipToContent text.skipToNavigation

Tough Phone - VoIP (Auto-dial)

by GAI-Tronics 

Catalog ID: 227-700

GAI-TRONICS’ SIP compatible VoIP Handset Auto-dial Telephones are designed to provide direct point-to-point communication between personnel throughout a facility over an existing Internet Protocol LAN. The telephones are programmed to automatically dial when the handset is taken off-hook (number/address programming via imbedded web browser). The VoIP telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using power-over-Ethernet or an alternative power source.

  • Embedded Browser (No Additional Interface required) for Web Page Configuration
  • Power Over Ethernet or Alternative 24 - 48 V dc Supply
  • SIP Compatible
  • RJ45 LAN or WAN Direct Connection
  • Four Contact Inputs and Two Relay Outputs
  • Real-time Email Fault Reporting
  • Anti-corrosive Enclosures
  • Surface Mount Models
  • Auto-dial Operation
  • Hearing Aid Compatible
  • Non-moveable Hookswitch
  • Noise-cancelling Microphone
  • Noise-cancelling Microphone
  • Volume Control Pushbutton
  • Weather-resistant (Type 3R designs)
  • Compatible with TMA (Telephone Management Application) Software

Product Details

General

Application
  • Industrial Areas
  • Public Areas
Connectivity Options VoIP
Mount location Surface-Mount & Pole-Mount
Operating Temperature -4°F to +140°F (-20°C to +60°C)
Storage Temperature Range -40°C to +70°C
Type Auto-Dial

Dimensions

Cubic Capacity 805.3425 cu.in
Depth 6.15
Height 13.5 in
Weight 14.5 lb
Width 9.7 in

Certifications and Compliance

Compliance FCC CRF 47 Part 15