text.skipToContent text.skipToNavigation

Titan (VoIP) yellow, steel cord, 3 button (CE Marked)

By GAI-Tronics 

Catalog ID: 114-02-0013-122

By GAI-Tronics
Catalog ID:  114-02-0013-122
Titan’s aluminium body is robust and designed to last longer in hostile outdoor environments. Along with weather and vandal resistance, the Titan range meets the acoustic performance, reliability and varying applications demanded by today’s markets. GAI-TRONICS VoIP-SIP telephones support Power over Ethernet (PoE) to combine power and connection to LAN or WAN, offering a wealth of additional features including real-time reporting via SNMP and can be configured by web browser. * Contact GAI-TRONICS for clarification of application
Add to List

More Options

Product Details

General

CE Compliant Yes
Color Yellow
Connectivity Options VoIP
Mount location Surface-Mount & Post-Mounting
Operating Temperature -40° C to +60° C
Storage Temperature Range -40° C to +70° C
Type 3 Button

Certifications and Compliance

CE Compliant Yes