text.skipToContent text.skipToNavigation

PAT4PC83418V

by Burndy 

Catalog ID: PAT4PC83418V

PATRIOT® 4-POINT® 6-Ton Dieless C-Head Battery Actuated Crimper, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case

  • Dieless System with range taking capabilities
  • 360° head rotation
  • 1.06" Jaw opening
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum Terminals and Splices, HYPLUG™
Battery Type 2.6Ah 18V NiMH
Container Type Hard Case
Crimp Force Capacity 6 ton
Die Type Dieless
Power Source 120V-AC Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT® 4-POINT®
Type Crimper
UPC 781810456521
UPC 12 Digit 7818104565211

Dimensions

Height 13.9 in
Length 17.6 in
Weight 16.0 lb
Width 3.7 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #8 AWG - 1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads