PAT4PC834L5
PAT4PC834L5

PATRIOT® 4-POINT® 6-Ton Dieless C-Head Battery Actuated Crimper, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Hard Case

Brand:

Burndy

Catalog ID:

PAT4PC834L5

PAT4PC834 4-POINT® 6T Dieless C-Head Battery Crimper, 5Ah Li-ion, AC, Hard Case.

The PATRIOT® 4-POINT® PAT4PC834 dieless c-head crimpers offer range-taking capability. Featuring 360° head rotation and 1.06" jaw opening, these tools can crimp #8 AWG - 1000 kcmil UL Listed Connections when used with the BURNDY® Engineered System.

  • Dieless System with range taking capabilities
  • 360° head rotation
  • 1.06" Jaw opening
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices, HYPLUG™
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Hard Case
Crimp Force Capacity
6 ton
Die Type
Dieless
EU RoHS Indicator
Under Review
Power Source
120V-AC Charger
Recharge Time
0.75 h
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT® 4-POINT®
Type
Crimper
UPC
621945470477
UPC 12 Digit
621945470477

Dimensions

Dimensions
15.62 in x 3.25 in x 14.10 in
Height
14.1 in
Length
15.62 in
Weight
12.5 lb
Width
3.25 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #8 AWG - 1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil

Logistics

Minimum Pack Quantity
1
Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Hard Case

Resources and downloads