text.skipToContent text.skipToNavigation

PATRIOT® 4-POINT® 6-Ton Dieless Latch Head Battery Actuated Crimper, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Hard Case

by Burndy 

Catalog ID: PAT81KFTL5DC

PAT81KFT 4-POINT® 6T Dieless Latch Head Battery Crimper, 5Ah Li-ion, DC, Hard Case.

  • Dieless System with range taking capabilities
  • 360° head rotation
  • Mechanical ram release (no battery consumption)
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum Terminals and Splices, HYPLUG™
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Hard Case
Crimp Force Capacity 6 ton
Die Type Dieless
Power Source 12V-DC Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT® 4-POINT®
Type Crimper
UPC 621945470118
UPC 12 Digit 621945470118

Dimensions

Dimensions 15.62 in x 3.25 in x 14.12 in
Height 14.12 in
Length 15.62 in
Weight 13.2 lb
Width 3.25 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 646 kcmil; Aluminum: #8 AWG - 750 kcmil

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings