text.skipToContent text.skipToNavigation

PATRIOT® 7-Ton Latch Head, Battery Actuated Cutter, up to 1113 kcmil ACSR & 1.29" CU/AL, (2) 2.6Ah NiMH Batteries, CE, 250V-AC Charger, Hard Case.

by Burndy 

Catalog ID: PATCUT12918VCE250V

PATCUT129 Latch Head, Battery Cutter, up to 1113 kcmil ACSR & 1.29" CU/AL, NiMH, CE, 250V-AC, Hard Case.

  • Special latch head design provides interference free closure for mid-span cuts
  • 180° Head rotation
  • Overmolded handle and ergonomic design
  • One-handed operation for advance, retract and hold

5 year limited warranty (excluding blades), Lifetime warranty on INFINITY DRIVE®, 1 year warranty on batteries and charger

Product Details

General

Application Cutting
Application - For Use On ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand
Battery Type 2.6Ah 18V NiMH
Container Type Hard Case
Crimp Force Capacity 7 ton
Power Source 120V-AC Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Cutter
Trade Name PATRIOT®
Type Cutter
UPC 621945518513
UPC 12 Digit 621945518513

Dimensions

Dimensions 14.50 in x 3.70 in x 12.80 in
Height 12.80 in
Length 14.50 in
Weight 12.0 lb
Width 3.70 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Cutting Capacity: Copper/Aluminum up to 1.29"; ACSR up to 1113 kcmil; Ground Rod up to 5/8"; Rebar up to 1/2"; Soft Steel Bolts up to 5/8"; Standard Guy up to 1/2"; EHS Guy Strand up to 3/8"

Logistics

Minimum Pack Quantity 1

Resources/Downloads