HUS_ID_PSC116BCRB10_PRODIMAGE_hjm
HUS_ID_PSC116BCRB10_PRODIMAGE_hjm
play

Bell Cuff Gloves Class 1 16" Red/Blk Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC116BCRB9

BELL CLASS 1 16" RED/BLK SIZE 9

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is red under black

Product details

General

Color
Red Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Bell Cuff
UPC
096359456964

Dimensions

Length
16 in
Weight
1.49 lb
Width
9 in

Electrical Ratings

Voltage - Maximum
  • 7500 VAC
  • 11250 VDC
Voltage Rating
Class 1 V

Logistics

Carton Quantity
10
Pallet Quantity
120