HUS_ID_PSC216BCRB10_PRODIMAGE_hjm
HUS_ID_PSC216BCRB10_PRODIMAGE_hjm
play

Bell Cuff Gloves Class 2 14" Red/Blk Size 9H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC214BCRB9H

BELL CLASS 2 14" RED/BLK SIZE 9H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is red under black

Product details

General

Color
Red Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Bell Cuff
UPC
096359457091

Dimensions

Length
14 in
Weight
1.64 lb
Width
9.5 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating
Class 2 V

Logistics

Carton Quantity
10
Pallet Quantity
120