HUS_ID_PSC416BCYB10_PRODIMAGE
HUS_ID_PSC416BCYB10_PRODIMAGE
play
HPS_ID_Class4BYBell_2_PRODIMAGE

Bell Cuff Gloves Class 4 16" Yel/Blk Size 10H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC416BCYB10H

BELL CLASS 4 16" YEL/BLK SIZE 10H

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is yellow under black

Product details

General

Color
Yellow Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Bell Cuff
UPC
096359457657

Dimensions

Length
16 in
Weight
2.92 lb
Width
10.5 in

Electrical Ratings

Voltage - Maximum
  • 36000 VAC
  • 54000 VDC
Voltage Rating
Class 4 V

Logistics

Carton Quantity
10
Pallet Quantity
120