text.skipToContent text.skipToNavigation

Chance Bell Cuff Class 2 16" Yel/Blk Size 10H

by CHANCE Utility 

Catalog ID: PSC216BCYB10H

CHANCE BELL CLASS 2 16" YEL/BLK SIZE 10H

Product Details

General

Color Yellow Under Black
Material Natural Rubber
Style Bell Cuff
UPC 096359457176

Dimensions

Length 16 in
Width 10.5 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating Class 2 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources/Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)