text.skipToContent text.skipToNavigation

Chance Bell Cuff Class 3 16" Red/Blk Size 11

by CHANCE Utility 

Catalog ID: PSC316BCRB11

CHANCE BELL CLASS 3 16" RED/BLK SIZE 11

Product Details

General

Color Red Under Black
EU RoHS Indicator No
Material Natural Rubber
Style Bell Cuff
UPC 096359457480

Dimensions

Length 16 in
Width 11 in

Electrical Ratings

Voltage - Maximum
  • 26500 VAC
  • 39750 VDC
Voltage Rating Class 3 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources/Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)