text.skipToContent text.skipToNavigation

Chance Bell Cuff Class 4 16" Red/Blk Size 9

by CHANCE Utility 

Catalog ID: PSC416BCRB9

CHANCE BELL CLASS 4 16" RED/BLK SIZE 9

Product Details

General

Color Red Under Black
EU RoHS Indicator No
Material Natural Rubber
Style Bell Cuff
UPC 096359457688

Dimensions

Length 16 in
Width 9 in

Electrical Ratings

Voltage - Maximum
  • 36000 VAC
  • 54000 VDC
Voltage Rating Class 4 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources/Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)