HUS_ID_PSC418CYB9_PRODIMAGE
HUS_ID_PSC418CYB9_PRODIMAGE
play

Contour Cuff Gloves Class 4, 18 Yel/Blk Size 9H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC418CYB9H

CONTOUR CLASS 4, 18 YEL/BLK SZ 9H

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is yellow under black

Product details

General

Color
Yellow Under Black
Material
Natural Rubber
Style
Contour Cuff
UPC
096359487784

Dimensions

Length
18 in
Weight
2.1 lb
Width
9.5 in

Electrical Ratings

Voltage - Maximum
  • 36000 VAC
  • 54000 VDC
Voltage Rating
Class 4 V