HUS_ID_PSCGLP15CN9_PRODIMAGE
HUS_ID_PSCGLP15CN9_PRODIMAGE

Glove Protector 15" cowhide Nylon Strapp Size 12

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP15CN12

Glove Protector 15IN COWHIDE NYLON STRAP SIZE 12

  • Made from Cowhide
  • 15" length
  • dual sized for 12 and 12H high voltage rubber gloves
  • Nylon Strap

Product details

General

Color
Cream Cowhide Orange Cuff
Material
Cowhide
Style
Leather Protector Gloves
UPC
096359529422

Dimensions

Length
15 in
Weight
0.7 lb
Width
12 in

Logistics

Carton Quantity
6